Spring plunger spring force, stainless steel, with thread lock, Comp:Pin POM (03059)

Spring plunger spring force, stainless steel, with thread lock, Comp:Pin POM (03059)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03059-05
03059-06
03059-08
03059-10
03059-12
03059-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
H
(mm)
D1
(mm)
L1
(mm)
S
(mm)
D=Thread Spring force initial pressure F1 approx.
(N)
L=Length Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
N Loosening torque approx.
(Nm)
T1 Order No. assembly key Assembly key approx. weight Weight in kg (ERP)
(kg)

7.15 €

1 4 Days 2.32.471.5M5518170.120.80.080.803040-905140.0015

7.12 €

1 4 Days 2.52.772M6620170.4510.22103040-906140.0022

8.00 €

1 4 Days 33.582.5M8722291.051.20.371.403040-908330.0048

9.22 €

1 4 Days 3493M10822311.31.60.61.403040-910500.0081

13.34 €

1 4 Days 46104M12102847221.3203040-912700.0137

20.96 €

1 4 Days 57.5145M163832853.92.532.503040-9161000.0309

Loading...

  1. 1

Basic information

Component material pin POM pin form thrust pin pin material stainless steel
carrier form hexagon socket Main material stainless steel Item Spring Plunger
Spring strength standard Version 2 with thread lock RoHS yes
PL Edelstahl yes

Tech Support