Spring plunger standard spring force steel, with thread lock, Comp:Pin steel (03041) (03041-01-06)

Spring plunger standard spring force steel, with thread lock, Comp:Pin steel (03041) 03041-01-06

Product Details:

Manufacturer part number: 03041-01-06

Brand: NORELEM

Price: 3.64

Delivery time: 4 Days


Technical Data:

D1: 2.7

D=thread: M6

Spring force initial pressure F1 approx.: 7 N

Spring force final pressure F2 approx.: 20 N

Tightening torque approx.: 0.45 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03041-01-06

Part Number
03041-01-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Order No. assembly key Assembly key g H T1 S L=Length L1 N Weight (ERP)
(kg)

3.64 €

1 4 Days 2.7M67200.450.2203040-906142.51220710.0027

Loading...

  1. 1

Basic information

Main material steel Component material pin steel Version 1 standard spring force
pin form thrust pin flat carrier form hexagon socket Item Spring Plunger
RoHS yes

This page is Spring plunger standard spring force steel, with thread lock, Comp:Pin steel (03041), part number 03041-01-06.
You can find the detail information about specifications and dimensions on part number 03041-01-06.

Variation of this product

Part Number
03041-01-05
03041-01-08
03041-01-10
03041-01-12
03041-01-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Order No. assembly key Assembly key g H T1 S L=Length L1 N Weight (ERP)
(kg)

3.53 €

1 4 Days 2.4M56200.120.0803040-905142.30.81.51870.80.0017

4.20 €

1 4 Days 3.5M89351.050.3703040-9083331.42.52281.20.0056

4.60 €

1 4 Days 4M109351.30.603040-9105031.432291.60.0090

7.44 €

1 4 Days 6M12125521.303040-91270424281020.0163

10.34 €

1 4 Days 7.5M16451003.9303040-91610052.5532142.50.0341

Tech Support