Spring plunger standard spring force stainless steel, with thread lock, Comp:Pin POM (03059)

Spring plunger standard spring force stainless steel, with thread lock, Comp:Pin POM (03059)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable

· Simple assembly

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03059-01-05
03059-01-06
03059-01-08
03059-01-10
03059-01-12
03059-01-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Order No. assembly key Assembly key g H T1 S L=Length L1 N Weight (ERP)
(kg)

8.07 €

1 4 Days 2.4M55170.120.0803040-905142.30.81.51870.80.0015

8.07 €

1 4 Days 2.7M66170.450.2203040-906142.51220710.0023

9.08 €

1 4 Days 3.5M87291.050.3703040-9083331.42.52281.20.0048

10.45 €

1 4 Days 4M108311.30.603040-9105031.432291.60.0094

15.11 €

1 4 Days 6M12104721.303040-91270424281020.0137

23.75 €

1 4 Days 7.5M1638853.9303040-91610052.5532142.50.0306

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin POM Version 1 standard spring force
pin form thrust pin flat carrier form hexagon socket Item Spring Plunger
RoHS yes PL Edelstahl yes

Tech Support