Spring plunger intensified spring force, stainless steel, inch (03010) (03010-2A3)

Spring plunger intensified spring force, stainless steel, inch (03010) 03010-2A3

Product Details:

Manufacturer part number: 03010-2A3

Brand: NORELEM

Price: 5.63

Delivery time: 4 Days


Technical Data:

D1: 5

D=thread: 5/16-18

Spring force initial pressure F1 approx.: 47 N

Spring force final pressure F2 approx.: 73 N

H: 1.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03010-2A3

Part Number
03010-2A3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H L=Length N Weight (ERP)
(kg)

5.63 €

1 4 Days 55/16-1847731.5161.20.0034

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel pin material stainless steel
pin form ball carrier form slot Item Spring Plunger
Spring strength intensified RoHS yes PL Edelstahl yes

This page is Spring plunger intensified spring force, stainless steel, inch (03010), part number 03010-2A3.
You can find the detail information about specifications and dimensions on part number 03010-2A3.

Variation of this product

Part Number
03010-2A1
03010-2A2
03010-2A4
03010-2A5
03010-2A6
03010-2AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H L=Length N Weight (ERP)
(kg)

4.21 €

1 4 Days 310-3219300.9120.80.0009

4.21 €

1 4 Days 3.51/4-20284011410.0019

6.38 €

1 4 Days 63/8-16661002191.60.0057

7.74 €

1 4 Days 81/2-13661202.52220.0126

9.73 €

1 4 Days 105/8-11901803.5242.50.0219

4.21 €

1 4 Days 3.51/4-28284011410.0022

Tech Support