Spring plunger intensified spring force, with thread lock, steel, inch (03041) (03041-2A1)

Spring plunger intensified spring force, with thread lock, steel, inch (03041) 03041-2A1

Product Details:

Manufacturer part number: 03041-2A1

Brand: NORELEM

Price: 4.29

Delivery time: 4 Days


Technical Data:

D1: 2.4

D=thread: 10-32

Spring force initial pressure F1 approx.: 11 N

Spring force final pressure F2 approx.: 29 N

Tightening torque approx.: 0.12 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03041-2A1

Part Number
03041-2A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H T1 S L=Length L1 N Weight (ERP)
(kg)

4.29 €

1 4 Days 2.410-3211290.120.082.30.81.51870.80.0016

Loading...

  1. 1

Basic information

Main material steel Component material pin steel Version 1 with thread lock
pin form thrust pin carrier form hexagon socket Item Spring Plunger
Spring strength intensified RoHS yes

This page is Spring plunger intensified spring force, with thread lock, steel, inch (03041), part number 03041-2A1.
You can find the detail information about specifications and dimensions on part number 03041-2A1.

Variation of this product

Part Number
03041-2A2
03041-2A3
03041-2A4
03041-2A5
03041-2A6
03041-2AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H T1 S L=Length L1 N Weight (ERP)
(kg)

4.51 €

1 4 Days 2.71/4-2014370.450.222.51220710.0029

5.19 €

1 4 Days 3.55/16-1822651.050.3731.42.52281.20.0053

5.71 €

1 4 Days 43/8-1619701.30.631.432291.60.0078

9.11 €

1 4 Days 61/2-13258521.3424281020.0182

12.56 €

1 4 Days 7.55/8-11601503.9352.5532142.50.0319

4.51 €

1 4 Days 2.71/4-2814370.450.222.51220710.0033

Tech Support