Spring plunger light spring force, steel, inch (03050) (03050-1A2)

Spring plunger light spring force, steel, inch (03050) 03050-1A2

Product Details:

Manufacturer part number: 03050-1A2

Brand: NORELEM

Price: 4.07

Delivery time: 4 Days


Technical Data:

D1: 2.7

D=thread: 1/4-20

Spring force initial pressure F1 approx.: 3 N

Spring force final pressure F2 approx.: 9 N

H: 2.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03050-1A2

Part Number
03050-1A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H T1 S L=Length N Weight (ERP)
(kg)

4.07 €

1 4 Days 2.71/4-20392.5122010.0025

Loading...

  1. 1

Basic information

Main material steel Component material pin POM pin material plastic
pin form thrust pin carrier form hexagon socket Item Spring Plunger
Spring strength light RoHS yes

This page is Spring plunger light spring force, steel, inch (03050), part number 03050-1A2.
You can find the detail information about specifications and dimensions on part number 03050-1A2.

Variation of this product

Part Number
03050-1A1
03050-1A3
03050-1A4
03050-1A5
03050-1A6
03050-1AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H T1 S L=Length N Weight (ERP)
(kg)

3.92 €

1 4 Days 2.410-323102.30.81.5180.80.0014

4.50 €

1 4 Days 3.55/16-1841631.42.5221.20.0045

5.35 €

1 4 Days 43/8-1641631.43221.60.0066

6.82 €

1 4 Days 61/2-135274242820.0158

8.49 €

1 4 Days 7.55/8-11204552.55322.50.0287

3.85 €

1 4 Days 1.58-32271.50.61.3150.60.0008

Tech Support