Spring plunger spring force, stainless steel, inch (03058) (03058-A2)

Spring plunger spring force, stainless steel, inch (03058) 03058-A2

Product Details:

Manufacturer part number: 03058-A2

Brand: NORELEM

Price: 8.02

Delivery time: 4 Days


Technical Data:

D1: 2.7

D=thread: 1/4-20

Spring force initial pressure F1 approx.: 6 N

Spring force final pressure F2 approx.: 17 N

H: 2.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03058-A2

Part Number
03058-A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H T1 S L=Length N Weight (ERP)
(kg)

8.02 €

1 4 Days 2.71/4-206172.5122010.0025

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin POM pin material stainless steel
pin form thrust pin carrier form hexagon socket Item Spring Plunger
Spring strength standard RoHS yes PL Edelstahl yes

This page is Spring plunger spring force, stainless steel, inch (03058), part number 03058-A2.
You can find the detail information about specifications and dimensions on part number 03058-A2.

Variation of this product

Part Number
03058-A1
03058-A3
03058-A4
03058-A5
03058-A6
03058-AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H T1 S L=Length N Weight (ERP)
(kg)

8.02 €

1 4 Days 2.410-325172.30.81.5180.80.0014

9.23 €

1 4 Days 3.55/16-1872931.42.5221.20.0046

10.65 €

1 4 Days 43/8-1683131.43221.60.0069

13.61 €

1 4 Days 61/2-1310474242820.0158

21.49 €

1 4 Days 7.55/8-114510052.55322.50.0296

8.10 €

1 4 Days 1.58-325161.50.61.3150.60.0003

Tech Support