Spring plunger intensified spring force, stainless steel, inch (03035)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03035-2A2
03035-2A3
03035-2A4
03035-2A5
03035-2A6
03035-2AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H S L=Length Weight (ERP)
(kg)

7.13 €

1 4 Days 3.51/4-20284011/8150.0019

7.73 €

1 4 Days 55/16-1847731.55/32180.0037

8.91 €

1 4 Days 63/8-166610023/16230.0067

11.94 €

1 4 Days 81/2-13661202.57/32260.0147

18.86 €

1 4 Days 105/8-11901803.55/16330.0291

7.13 €

1 4 Days 3.51/4-28284011/8150.0021

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel pin material stainless steel
pin form ball carrier form hexagon socket Item Spring Plunger
Spring strength intensified RoHS yes PL Edelstahl yes

Tech Support