Spring plunger intensified spring force, with thread lock, stainless steel, inch (03011) (03011-2A1)

Spring plunger intensified spring force, with thread lock, stainless steel, inch (03011) 03011-2A1

Product Details:

Manufacturer part number: 03011-2A1

Brand: NORELEM

Price: 5.46

Delivery time: 4 Days


Technical Data:

D1: 3

D=thread: 10-32

Spring force initial pressure F1 approx.: 19 N

Spring force final pressure F2 approx.: 30 N

Tightening torque approx.: 0.12 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03011-2A1

Part Number
03011-2A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H L=Length L1 N Weight (ERP)
(kg)

5.46 €

1 4 Days 310-3219300.120.080.91260.80.0009

Loading...

  1. 1

Basic information

Main material stainless steel Component material ball stainless steel Version 1 with thread lock
pin form ball carrier form slot Item Spring Plunger
Spring strength intensified RoHS yes PL Edelstahl yes

This page is Spring plunger intensified spring force, with thread lock, stainless steel, inch (03011), part number 03011-2A1.
You can find the detail information about specifications and dimensions on part number 03011-2A1.

Variation of this product

Part Number
03011-2A2
03011-2A3
03011-2A4
03011-2A5
03011-2A6
03011-2AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H L=Length L1 N Weight (ERP)
(kg)

5.41 €

1 4 Days 3.51/4-2028400.430.21114710.0019

6.82 €

1 4 Days 55/16-1847731.090.371.51681.20.0034

7.70 €

1 4 Days 63/8-16661001.360.6221991.60.0057

11.40 €

1 4 Days 81/2-13661202.031.362.5221020.0127

15.50 €

1 4 Days 105/8-11901803.952.953.524142.50.0216

5.41 €

1 4 Days 3.51/4-2828400.430.21114710.0021

Tech Support