Spring plunger light spring force, stainless steel, inch (03025) (03025-1A1)

Spring plunger light spring force, stainless steel, inch (03025) 03025-1A1

Product Details:

Manufacturer part number: 03025-1A1

Brand: NORELEM

Price: 4.79

Delivery time: 4 Days


Technical Data:

D1: 2.4

D=thread: 10-32

Spring force initial pressure F1 approx.: 3 N

Spring force final pressure F2 approx.: 10 N

H: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03025-1A1

Part Number
03025-1A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H L=Length N Weight (ERP)
(kg)

4.79 €

1 4 Days 2.410-323102120.80.0009

Loading...

  1. 1

Basic information

Main material stainless steel Component material pin stainless steel pin material stainless steel
pin form thrust pin carrier form slot Item Spring Plunger
Spring strength light RoHS yes PL Edelstahl yes

This page is Spring plunger light spring force, stainless steel, inch (03025), part number 03025-1A1.
You can find the detail information about specifications and dimensions on part number 03025-1A1.

Variation of this product

Part Number
03025-1A2
03025-1A3
03025-1A4
03025-1A5
03025-1A6
03025-1AE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H L=Length N Weight (ERP)
(kg)

4.91 €

1 4 Days 2.71/4-2041021410.0019

6.06 €

1 4 Days 45/16-187152161.20.0034

6.97 €

1 4 Days 4.53/8-169162.5191.60.0055

9.23 €

1 4 Days 61/2-1314263.52220.0127

11.33 €

1 4 Days 8.55/8-1122504.5242.50.0206

4.73 €

1 4 Days 1.88-323101.590.60.0005

Tech Support