Spring plungers with slot and thrust pin, light spring force, with thread lock, inch (03026)

Spring plungers with slot and thrust pin, light spring force, with thread lock, inch (03026)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· with thread lock: safety against vibrations, reusable

· Hardened thrust pin

· Universally applicable and easy to mount

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03026-1A1
03026-1A2
03026-1A3
03026-1A4
03026-1A5
03026-1A6
03026-1AE
03026-1AG
03026-1AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
L=Length
(mm)
L1
(mm)
H
(mm)
N
(mm)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight (ERP)
(kg)

5.89 €

1 4 Days 31010-322.412620.80.120.080.0009

5.89 €

1 4 Days 4101/4-202.7147210.440.210.0018

7.38 €

1 4 Days 7155/16-18416821.21.10.380.0034

8.32 €

1 4 Days 9163/8-164.51992.51.61.360.620.0055

12.99 €

1 4 Days 14261/2-13622103.522.111.410.0127

18.20 €

1 4 Days 22505/8-118.524144.52.53.953.050.0205

5.78 €

1 4 Days 3108-321.8951.50.60.180.120.0004

5.78 €

1 4 Days 278-361.8951.50.60.180.120.0009

5.89 €

1 4 Days 391/4-282.7147210.440.210.0021

Loading...

  1. 1

Basic information

Tip Material Stainless Steel Body Material Stainless Steel Initial Load (Range)(N) 0.01 to 50
Item Spring plunger Version 1 With thread lock Spring strength Light
pin form Thrust pin carrier form Slot RoHS Yes
PL Edelstahl Yes

Tech Support