Spring plunger light spring force, with thread lock, steel, inch (03021)

Spring plunger light spring force, with thread lock, steel, inch (03021)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· Hardened thrust pin

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03021-1A1
03021-1A2
03021-1A3
03021-1A4
03021-1A5
03021-1A6
03021-1AE
03021-1AG
03021-1AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 pin material D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H L=Length L1 N Weight (ERP)
(kg)

2.70 €

1 4 Days 2.4-10-323100.120.0821260.80.0009

2.77 €

1 4 Days 2.7-1/4-204100.440.21214710.0019

3.13 €

1 4 Days 4-5/16-187151.10.3821681.20.0035

3.28 €

1 4 Days 4.5-3/8-169161.360.622.51991.60.0055

6.38 €

1 4 Days 6-1/2-1314262.111.413.5221020.0132

9.32 €

1 4 Days 8.5steel5/8-1122503.953.054.524142.50.0207

2.68 €

1 4 Days 1.8-8-323100.180.121.5950.60.0005

2.68 €

1 4 Days 1.8-8-36270.180.121.5950.60.0005

2.77 €

1 4 Days 2.7-1/4-28390.440.21214710.0021

Loading...

  1. 1

Basic information

Main material steel Component material pin steel Version 1 with thread lock
pin form thrust pin carrier form slot Item Spring Plunger
Spring strength light RoHS yes

Tech Support