Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch (03041)

Spring plungers with hex socket and thrust pin, standard spring force, with thread lock, inch (03041)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· ball point hardened

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03041-A1
03041-A2
03041-A3
03041-A4
03041-A5
03041-A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Material Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
L=Length
(mm)
L1
(mm)
H
(mm)
N
(mm)
S
(mm)
T1
(mm)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
Weight (ERP)
(kg)

4.07 €

1 4 Days Steel62010-322.41872.30.81.50.80.120.080.0016

4.18 €

1 4 Days Steel7201/4-202.72072.51210.450.220.0029

4.86 €

1 4 Days Steel9355/16-183.522831.22.51.41.050.370.0052

5.29 €

1 4 Days Steel9353/8-16422931.631.41.30.60.0076

8.51 €

1 4 Days Steel12551/2-1362810424221.30.0180

11.85 €

1 4 Days Steel451005/8-117.5321452.552.53.930.0325

Loading...

  1. 1

Basic information

Body Material Steel Initial Load (Range)(N) 0.01 to 50 Item Spring plunger
Version 1 With thread lock Spring strength Standard pin form Thrust pin
carrier form Hexagon socket RoHS Yes

Tech Support