Spring plunger spring force, with thread lock, steel, inch (03001)

Spring plunger spring force, with thread lock, steel, inch (03001)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Universally applicable and easy to mount

· ball point hardened

· with thread lock: safety against vibrations, reusable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03001-A1
03001-A2
03001-A3
03001-A4
03001-A5
03001-A6
03001-AD
03001-AE
03001-AG
03001-AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H L=Length L1 N Weight (ERP)
(kg)

2.28 €

1 4 Days 310-326110.120.080.91260.80.0009

2.40 €

1 4 Days 3.51/4-209130.430.21114710.0018

2.83 €

1 4 Days 55/16-1815301.090.371.51681.20.0032

2.93 €

1 4 Days 63/8-1620401.360.6221991.60.0055

5.92 €

1 4 Days 81/2-1330552.031.362.5221020.0120

8.69 €

1 4 Days 105/8-11651253.952.953.524142.50.0210

2.57 €

1 4 Days 1.56-321.530.10.070.4740.40.0003

2.24 €

1 4 Days 2.58-324100.180.120.8950.60.0005

2.24 €

1 4 Days 2.58-364100.180.120.8950.60.0005

2.40 €

1 4 Days 3.51/4-289130.430.21114710.0020

Loading...

  1. 1

Basic information

Main material steel Component material ball steel Version 1 with thread lock
pin form ball carrier form slot Item Spring Plunger
Spring strength standard RoHS yes

Tech Support