Spring plunger intensified spring force, with thread lock, steel, inch (03001) (03001-2A2)

Spring plunger intensified spring force, with thread lock, steel, inch (03001) 03001-2A2

Product Details:

Manufacturer part number: 03001-2A2

Brand: NORELEM

Price: 2.50

Delivery time: 4 Days


Technical Data:

D1: 3.5

D=thread: 1/4-20

Spring force initial pressure F1 approx.: 28 N

Spring force final pressure F2 approx.: 40 N

Tightening torque approx.: 0.43 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03001-2A2

Part Number
03001-2A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H L=Length L1 N Weight (ERP)
(kg)

2.50 €

1 4 Days 3.51/4-2028400.430.21114710.0019

Loading...

  1. 1

Basic information

Main material steel Component material ball steel Version 1 with thread lock
pin form ball carrier form slot Item Spring Plunger
Spring strength intensified RoHS yes

This page is Spring plunger intensified spring force, with thread lock, steel, inch (03001), part number 03001-2A2.
You can find the detail information about specifications and dimensions on part number 03001-2A2.

Variation of this product

Part Number
03001-2A1
03001-2A3
03001-2A4
03001-2A5
03001-2A6
03001-2AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H L=Length L1 N Weight (ERP)
(kg)

2.43 €

1 4 Days 310-3219300.120.080.91260.80.0009

3.02 €

1 4 Days 55/16-1847731.090.371.51681.20.0035

3.13 €

1 4 Days 63/8-16661001.360.6221991.60.0060

6.22 €

1 4 Days 81/2-13661202.031.362.5221020.0126

9.12 €

1 4 Days 105/8-11901803.952.953.524142.50.0219

2.50 €

1 4 Days 3.51/4-2828400.430.21114710.0021

Tech Support