Spring plunger intensified spring force, steel, inch (03030)

Spring plunger intensified spring force, steel, inch (03030)
· Quick indexing, positioning and fixating of components

· Application sectors: machine and plant construction, trade, domestic

· Simple assembly

· ball point hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03030-2A2
03030-2A3
03030-2A4
03030-2A5
03030-2A6
03030-2AJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
H S L=Length Weight (ERP)
(kg)

2.61 €

1 4 Days 3.51/4-20284011/8150.0019

3.35 €

1 4 Days 55/16-1847731.55/32180.0038

3.75 €

1 4 Days 63/8-166610023/16230.0069

5.05 €

1 4 Days 81/2-13661202.57/32260.0146

6.65 €

1 4 Days 105/8-11901803.55/16330.0300

2.61 €

1 4 Days 3.51/4-28284011/8150.0022

Loading...

  1. 1

Basic information

Main material steel Component material ball steel pin material steel
pin form ball carrier form hexagon socket Item Spring Plunger
Spring strength intensified RoHS yes

Tech Support