Spring plungers with slot and ball, standard spring force, inch (03000) (03000-AG)

Spring plungers with slot and ball, standard spring force, inch (03000) 03000-AG

Product Details:

Manufacturer part number: 03000-AG

Brand: NORELEM

Price: 1.23

Delivery time: 4 Days


Technical Data:

Initial Load (Range): 0.01 to 50 N

Initial Load: 4 N

Max. Load: 10 N

D=thread: 8-36

D1: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03000-AG

Part Number
03000-AG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
L=Length
(mm)
H
(mm)
N
(mm)
Weight (ERP)
(kg)

1.23 €

1 4 Days 0.01 to 504108-362.590.80.60.0006

Loading...

  1. 1

Basic information

Tip Material Steel Body Material Steel Item Spring plunger
Spring strength Standard pin form Ball carrier form Slot
RoHS Yes

This page is Spring plungers with slot and ball, standard spring force, inch (03000), part number 03000-AG.
You can find the detail information about specifications and dimensions on part number 03000-AG.

Variation of this product

Part Number
03000-A2
03000-A3
03000-A4
03000-A5
03000-A6
03000-AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Initial Load (Range)
(N)
Initial Load
(N)
Max. Load
(N)
D=thread D1
(mm)
L=Length
(mm)
H
(mm)
N
(mm)
Weight (ERP)
(kg)

1.23 €

1 4 Days 0.01 to 509131/4-203.514110.0019

1.73 €

1 4 Days 0.01 to 5015305/16-185161.51.20.0032

1.81 €

1 4 Days 0.01 to 5020403/8-1661921.60.0058

2.79 €

1 4 Days 0.01 to 5030551/2-138222.520.0119

3.75 €

1 4 Days 50.01 to 100651255/8-1110243.52.50.0213

1.23 €

1 4 Days 0.01 to 509131/4-283.514110.0021

Tech Support