Manufacturer part number: 03000-2A6
Brand: NORELEM
Price: 4.13 €
Delivery time: 4 Days
D1: 10
D=thread: 5/8-11
Spring force initial pressure F1 approx.: 90 N
Spring force final pressure F2 approx.: 180 N
H: 3.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03000-2A6
Part Number
|
---|
03000-2A6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 | D=thread | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | H | L=Length | N | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
4.13 € | 1 | 4 Days | 10 | 5/8-11 | 90 | 180 | 3.5 | 24 | 2.5 | 0.0222 |
Loading...
Main material | steel | Component material | ball steel | pin material | steel |
---|---|---|---|---|---|
pin form | ball | carrier form | slot | Item | Spring Plunger |
Spring strength | intensified | RoHS | yes |
This page is Spring plunger intensified spring force, steel, inch (03000), part number 03000-2A6.
You can find the detail information about specifications and dimensions on part number 03000-2A6.
Configure
Basic Attributes
D1
D=thread
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
H
L=Length
N
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03000-2A1 |
03000-2A2 |
03000-2A3 |
03000-2A4 |
03000-2A5 |
03000-2AJ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 | D=thread | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | H | L=Length | N | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.42 € | 1 | 4 Days | 3 | 10-32 | 19 | 30 | 0.9 | 12 | 0.8 | 0.0009 | ||
1.42 € | 1 | 4 Days | 3.5 | 1/4-20 | 28 | 40 | 1 | 14 | 1 | 0.0020 | ||
1.92 € | 1 | 4 Days | 5 | 5/16-18 | 47 | 73 | 1.5 | 16 | 1.2 | 0.0036 | ||
2.00 € | 1 | 4 Days | 6 | 3/8-16 | 66 | 100 | 2 | 19 | 1.6 | 0.0059 | ||
3.09 € | 1 | 4 Days | 8 | 1/2-13 | 66 | 120 | 2.5 | 22 | 2 | 0.0124 | ||
1.42 € | 1 | 4 Days | 3.5 | 1/4-28 | 28 | 40 | 1 | 14 | 1 | 0.0021 |