Spring plunger light spring force, with thread lock, steel, inch (03051) (03051-1A1)

Spring plunger light spring force, with thread lock, steel, inch (03051) 03051-1A1

Product Details:

Manufacturer part number: 03051-1A1

Brand: NORELEM

Price: 4.91

Delivery time: 4 Days


Technical Data:

D1: 2.4

D=thread: 10-32

Spring force initial pressure F1 approx.: 3 N

Spring force final pressure F2 approx.: 10 N

Tightening torque approx.: 0.12 Nm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03051-1A1

Part Number
03051-1A1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H T1 S L=Length L1 N Weight (ERP)
(kg)

4.91 €

1 4 Days 2.410-323100.120.082.30.81.51870.80.0014

Loading...

  1. 1

Basic information

Main material steel Component material pin POM Version 1 with thread lock
pin form thrust pin carrier form hexagon socket Item Spring Plunger
Spring strength light RoHS yes

This page is Spring plunger light spring force, with thread lock, steel, inch (03051), part number 03051-1A1.
You can find the detail information about specifications and dimensions on part number 03051-1A1.

Variation of this product

Part Number
03051-1A2
03051-1A3
03051-1A4
03051-1A5
03051-1A6
03051-1AJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1 D=thread Spring force initial pressure F1 approx.
(N)
Spring force final pressure F2 approx.
(N)
Tightening torque approx.
(Nm)
Loosening torque approx.
(Nm)
H T1 S L=Length L1 N Weight (ERP)
(kg)

5.13 €

1 4 Days 2.71/4-20390.450.222.51220710.0026

5.59 €

1 4 Days 3.55/16-184161.050.3731.42.52281.20.0045

6.54 €

1 4 Days 43/8-164161.30.631.432291.60.0067

10.03 €

1 4 Days 61/2-1352721.3424281020.0158

13.46 €

1 4 Days 7.55/8-1120453.9352.5532142.50.0285

5.13 €

1 4 Days 2.71/4-28390.450.222.51220710.0029

Tech Support