Manufacturer part number: 03040-2A2
Brand: NORELEM
Price: 3.42 €
Delivery time: 4 Days
D1: 2.7
D=thread: 1/4-20
Spring force initial pressure F1 approx.: 14 N
Spring force final pressure F2 approx.: 37 N
H: 2.5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03040-2A2
Part Number
|
---|
03040-2A2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1 | D=thread | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | H | T1 | S | L=Length | N | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.42 € | 1 | 4 Days | 2.7 | 1/4-20 | 14 | 37 | 2.5 | 1 | 2 | 20 | 1 | 0.0030 |
Loading...
Main material | steel | Component material | pin steel | pin material | steel |
---|---|---|---|---|---|
pin form | thrust pin | carrier form | hexagon socket | Item | Spring Plunger |
Spring strength | intensified | RoHS | yes | PL Edelstahl | no |
This page is Spring plunger intensified spring force, steel, inch (03040), part number 03040-2A2.
You can find the detail information about specifications and dimensions on part number 03040-2A2.
Configure
Basic Attributes
D1
D=thread
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
H
T1
S
L=Length
N
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03040-2A1 |
03040-2A3 |
03040-2A4 |
03040-2A5 |
03040-2A6 |
03040-2AJ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 | D=thread | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | H | T1 | S | L=Length | N | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.33 € | 1 | 4 Days | 2.4 | 10-32 | 11 | 29 | 2.3 | 0.8 | 1.5 | 18 | 0.8 | 0.0016 | ||
4.11 € | 1 | 4 Days | 3.5 | 5/16-18 | 22 | 65 | 3 | 1.4 | 2.5 | 22 | 1.2 | 0.0053 | ||
4.55 € | 1 | 4 Days | 4 | 3/8-16 | 19 | 70 | 3 | 1.4 | 3 | 22 | 1.6 | 0.0077 | ||
5.89 € | 1 | 4 Days | 6 | 1/2-13 | 25 | 85 | 4 | 2 | 4 | 28 | 2 | 0.0183 | ||
7.55 € | 1 | 4 Days | 7.5 | 5/8-11 | 60 | 150 | 5 | 2.5 | 5 | 32 | 2.5 | 0.0323 | ||
3.42 € | 1 | 4 Days | 2.7 | 1/4-28 | 14 | 37 | 2.5 | 1 | 2 | 20 | 1 | 0.0034 |