Adjustment plugs without insert, form A round (27799) (27799-05-0025152060)

Adjustment plugs without insert, form A round (27799) 27799-05-0025152060

Product Details:

Manufacturer part number: 27799-05-0025152060

Brand: NORELEM

Price: 1.53

Delivery time: 4 Days


Technical Data:

D1=Thread: M16

Load rating max. (static load only): 1.5 kN

D=diameter: 25

H=Height: 5

H1: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27799-05-0025152060

Part Number
27799-05-0025152060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Load rating max. (static load only)
(kN)
D=diameter H=Height H1 L=Length L1 L2 Suitable for SW Weight in kg (ERP)
(kg)

1.53 €

1 4 Days M161.5255519.760-Ø25x1.5-2240.0120

Loading...

  1. 1

Basic information

Main material Polyamide Form A Form definition round
Item Adjustment plugs Main colour black Version 1 without insert
Version 2 for round tubes RoHS yes PL Edelstahl no

This page is Adjustment plugs without insert, form A round (27799), part number 27799-05-0025152060.
You can find the detail information about specifications and dimensions on part number 27799-05-0025152060.

Variation of this product

Part Number
27799-05-0025152022
27799-05-0030101529
27799-05-0030101560
27799-05-0032152029
27799-05-0032152060
27799-05-0035152029
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread Load rating max. (static load only)
(kN)
D=diameter H=Height H1 L=Length L1 L2 Suitable for SW Weight in kg (ERP)
(kg)

1.15 €

1 4 Days M161.5255519.72229.5Ø25x1.5-2240.0110

1.24 €

1 4 Days M223305519.729-Ø30x1-1.5280.0160

1.67 €

1 4 Days M223305519.760-Ø30x1-1.5280.0140

1.26 €

1 4 Days M223325519.729-Ø32x1.5-2280.0140

1.70 €

1 4 Days M223325519.760-Ø32x1.5-2280.0150

1.42 €

1 4 Days M223355529.329-Ø35x1.5-2280.0170

Tech Support