Adjustment plugs without insert, form B square (27799) (27799-05-3030152029)

Adjustment plugs without insert, form B square (27799) 27799-05-3030152029

Product Details:

Manufacturer part number: 27799-05-3030152029

Brand: NORELEM

Price: 0.91

Delivery time: 4 Days


Technical Data:

L1: 29

Weight in kg (ERP): 0.0200 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27799-05-3030152029

Part Number
27799-05-3030152029
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L1 Weight in kg (ERP)
(kg)

0.91 €

1 4 Days 290.0200

Loading...

  1. 1

Basic information

Main material Polyamide Form B D1=Thread M22
Load rating max. (static load only)(kN) 3 A 30 Form definition square
H=Height 5 H1 5 Item Adjustment plugs
L=Length 19.5 Main colour black R 6
Suitable for 30x30x1.5-2 SW 28 Version 1 without insert
Version 2 for square tubing RoHS yes PL Edelstahl no

This page is Adjustment plugs without insert, form B square (27799), part number 27799-05-3030152029.
You can find the detail information about specifications and dimensions on part number 27799-05-3030152029.

Variation of this product

Part Number
27799-05-3030152060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L1 Weight in kg (ERP)
(kg)

1.27 €

1 4 Days 600.0160

Tech Support