Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27799-05-6040152029 |
27799-05-6040152060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L1 | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|
2.65 € | 1 | 4 Days | 29 | 0.0400 | ||
2.87 € | 1 | 4 Days | 60 | 0.0420 |
Loading...
Main material | Polyamide | Form | C | D1=Thread | M22 |
---|---|---|---|---|---|
Load rating max. (static load only)(kN) | 4 | A | 60 | B | 40 |
Form definition | rectangular | H=Height | 5 | H1 | 5 |
Item | Adjustment plugs | L=Length | 29 | Main colour | black |
Suitable for | 60x40x1.5-2 | SW | 28 | Version 1 | without insert |
Version 2 | for square tubes | RoHS | yes | PL Edelstahl | no |