Adjustment plugs with felt glide surface form B square (27799) (27799-15-3535152060)

Adjustment plugs with felt glide surface form B square (27799) 27799-15-3535152060

Product Details:

Manufacturer part number: 27799-15-3535152060

Brand: NORELEM

Price: 4.00

Delivery time: 4 Days


Technical Data:

D1=Thread: M22

A: 35

L=Length: 29.3

L1: 60

Suitable for: 35x35x1.5-2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27799-15-3535152060

Part Number
27799-15-3535152060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread A L=Length L1 Suitable for SW Weight in kg (ERP)
(kg)

4.00 €

1 4 Days M223529.36035x35x1.5-2280.0230

Loading...

  1. 1

Basic information

Main material Polyamide Form B Load rating max. (static load only)(kN) 3
D2 25 Form definition square H=Height 5
H1 5 H2 3 Item Adjustment plugs
Main colour black Version 1 with felt glide surface Version 2 for square tubing
RoHS yes PL Edelstahl no

This page is Adjustment plugs with felt glide surface form B square (27799), part number 27799-15-3535152060.
You can find the detail information about specifications and dimensions on part number 27799-15-3535152060.

Variation of this product

Part Number
27799-15-3030152029
27799-15-3030152060
27799-15-3535152029
27799-15-3535202529
27799-15-3535202560
27799-15-4040152029
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread A L=Length L1 Suitable for SW Weight in kg (ERP)
(kg)

3.30 €

1 4 Days M223019.52930x30x1.5-2280.0200

3.68 €

1 4 Days M223019.56030x30x1.5-2280.0160

3.59 €

1 4 Days M223529.32935x35x1.5-2280.0220

3.52 €

1 4 Days M223529.32935x35x2-2.5280.0220

3.93 €

1 4 Days M223529.36035x35x2-2.5280.0230

3.91 €

1 4 Days M224029.32940x40x1.5-2280.0260

Tech Support