Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27799-15-6040152029 |
27799-15-6040152060 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | L1 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|
4.61 € | 1 | 4 Days | 29 | 0.0400 | ||
4.98 € | 1 | 4 Days | 60 | 0.0420 |
Loading...
Type | Others | Body Material | Polyamide | Main Body Height h(mm) | 5 |
---|---|---|---|---|---|
D1=Thread (M)(mm) | 22 | Form | C | Item | Adjustment plugs |
Main colour | Black | Version 1 | With felt glide surface | Version 2 | For square tubes |
A(mm) | 60 | B(mm) | 40 | D2(mm) | 25 |
H1(mm) | 5 | H2(mm) | 3 | SW(mm) | 28 |
Load rating max. (static load only)(kN) | 4 | Form definition | Rectangular | L=Length(mm) | 29 |
Suitable for | 60x40x1.5-2 | RoHS | Yes | PL Edelstahl | No |