Adjustment plugs with non-slip inserts, form A round (27799)

Adjustment plugs with non-slip inserts, form A round (27799)
· Height-adjustable

· With non-slip inserts

· For smooth floors

· For round and square tubes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27799-10-00251520
27799-10-00301015
27799-10-00301520
27799-10-00321520
27799-10-00351520
27799-10-00352025
27799-10-00381520
27799-10-00401520
27799-10-00402025
27799-10-00421520
27799-10-00451520
27799-10-00501520
27799-10-00511220
27799-10-00601520
27799-10-00801520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread Load rating max. (static load only)
(kN)
D=diameter H=Height H1 L=Length L1 L2 Suitable for SW Weight in kg (ERP)
(kg)

1.50 €

1 4 Days M161.5255519.72229Ø25x1.5-2240.0120

1.67 €

1 4 Days M223305519.729-Ø30x1-1.5280.0160

2.08 €

1 4 Days M222.530552729-Ø30x1.5-2280.0140

1.73 €

1 4 Days M223325519.729-Ø32x1.5-2280.0140

1.90 €

1 4 Days M223355529.329-Ø35x1.5-2280.0160

2.06 €

1 4 Days M223355529.329-Ø35x2-2.5280.0170

1.92 €

1 4 Days M223385529.329-Ø38x1.5-2280.0230

2.22 €

1 4 Days M223405529.329-Ø40x1.5-2280.0270

2.28 €

1 4 Days M223405529.329-Ø40x2-2.5280.0280

2.54 €

1 4 Days M303425529.331-Ø42x1.5-2410.0290

2.65 €

1 4 Days M303455529.331-Ø45x1.5-2410.0310

2.80 €

1 4 Days M303505529.331-Ø50x1.5-2410.0330

2.80 €

1 4 Days M30350.85529.331-Ø50.8x1.2-2410.0350

5.80 €

1 4 Days S42X236061034.740-Ø60x1.5-2580.0430

6.40 €

1 4 Days S56X238061034.740-Ø80x1.5-2740.0480

Loading...

  1. 1

Basic information

Main material Polyamide Form A Form definition round
Item Adjustment plugs Main colour black Version 1 with non-slip inserts
Version 2 for round tubes RoHS yes PL Edelstahl no

Tech Support