Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body Height h (mm) | D=diameter (mm) | L=Length (mm) | Suitable for | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|
1.63 € | 1 | 4 Days | 3.5 | 12 | 10 | Ø12x0.8-2 | 0.0010 | ||
1.64 € | 1 | 4 Days | 4 | 13 | 11.5 | Ø13x0.8-2 | 0.0010 | ||
1.64 € | 1 | 4 Days | 5 | 14 | 10.5 | Ø14x0.8-2 | 0.0010 | ||
1.66 € | 1 | 4 Days | 3 | 15 | 11.5 | Ø15x0.8-2 | 0.0010 | ||
1.66 € | 1 | 4 Days | 5 | 16 | 11.5 | Ø16x0.8-2 | 0.0010 | ||
1.67 € | 1 | 4 Days | 5 | 18 | 11.5 | Ø18x0.8-2.5 | 0.0020 | ||
1.67 € | 1 | 4 Days | 5 | 19 | 11.5 | Ø19x0.8-2.5 | 0.0020 | ||
1.68 € | 1 | 4 Days | 5 | 20 | 11.5 | Ø20x0.8-2.5 | 0.0020 | ||
1.68 € | 1 | 4 Days | 5 | 22 | 11.5 | Ø22x0.8-3 | 0.0020 | ||
1.82 € | 1 | 4 Days | 5 | 23 | 11.5 | Ø23x0.8-3 | 0.0020 | ||
1.93 € | 1 | 4 Days | 5 | 25 | 11.5 | Ø25x1-3 | 0.0030 | ||
1.93 € | 1 | 4 Days | 5 | 26 | 11.5 | Ø26x0.8-3 | 0.0030 | ||
1.95 € | 1 | 4 Days | 5 | 28 | 11.5 | Ø28x0.8-2.5 | 0.0030 | ||
1.96 € | 1 | 4 Days | 5 | 30 | 11.5 | Ø30x0.8-2.5 | 0.0030 | ||
1.96 € | 1 | 4 Days | 5 | 32 | 11.5 | Ø32x0.8-3 | 0.0030 | ||
2.26 € | 1 | 4 Days | 5 | 35 | 11.5 | Ø35x1-3 | 0.0040 | ||
2.37 € | 1 | 4 Days | 5 | 40 | 11.5 | Ø40x1-3 | 0.0060 | ||
2.40 € | 1 | 4 Days | 5 | 42 | 11.5 | Ø42x0.8-2.5 | 0.0060 |
Loading...
Type | Others | Body Material | Polyethylene | Form | A |
---|---|---|---|---|---|
Item | Plug | Main colour | Black | Version 1 | With felt glide surface |
Version 2 | For round tubes | H1(mm) | 3.5 | Form definition | Round |
RoHS | Yes | PL Edelstahl | No |
Configure
Basic Attributes
Main Body Height h(mm)
D=diameter(mm)
L=Length(mm)
Suitable for
Filter by standard shipping days
Optional Attributes