Plug with felt glide, form C rectangular (27799) (27799-20-40101520)

Plug with felt glide, form C rectangular (27799) 27799-20-40101520

Product Details:

Manufacturer part number: 27799-20-40101520

Brand: NORELEM

Price: 2.35

Delivery time: 4 Days


Technical Data:

A: 40

B: 10

H=Height: 5

L=Length: 11

Suitable for: 40x10x1.5-2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27799-20-40101520

Part Number
27799-20-40101520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A B H=Height L=Length Suitable for Weight in kg (ERP)
(kg)

2.35 €

1 4 Days 401051140x10x1.5-20.0040

Loading...

  1. 1

Basic information

Main material Polythene Form C Form definition rectangular
H1 3.5 Item Plug Main colour black
Version 1 with felt glide surface Version 2 for square tubes RoHS yes
PL Edelstahl no

This page is Plug with felt glide, form C rectangular (27799), part number 27799-20-40101520.
You can find the detail information about specifications and dimensions on part number 27799-20-40101520.

Variation of this product

Part Number
27799-20-30100820
27799-20-30150825
27799-20-35100820
27799-20-35151030
27799-20-40151020
27799-20-40301030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A B H=Height L=Length Suitable for Weight in kg (ERP)
(kg)

1.90 €

1 4 Days 3010311.530x10x0.8-20.0020

1.90 €

1 4 Days 3015511.530x15x0.8-2.50.0020

1.93 €

1 4 Days 3510511.535x10x0.8-20.0030

1.93 €

1 4 Days 3515511.535x15x1-30.0030

2.15 €

1 4 Days 4015511.740x15x1-20.0050

1.99 €

1 4 Days 4030511.540x30x1-30.0060

Tech Support