Riser block short version, form H, with tapped holes (01247) (01247-06-21208585100)

Riser block short version, form H, with tapped holes (01247) 01247-06-21208585100

Product Details:

Manufacturer part number: 01247-06-21208585100

Brand: NORELEM

Price: 191.28

Delivery time: 4 Days


Technical Data:

D1=Thread: M12

D3=Fastening hole: M12

H=Height: 100

Weight in kg (ERP): 3.5800 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01247-06-21208585100

Part Number
01247-06-21208585100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D3=Fastening hole H=Height Weight in kg (ERP)
(kg)

191.28 €

1 4 Days M12M121003.5800

Loading...

  1. 1

Basic information

Main material GJL300 Form H Item Riser Block
L=Length 85 Version 1 short Version 2 with tapped holes
RoHS yes

This page is Riser block short version, form H, with tapped holes (01247), part number 01247-06-21208585100.
You can find the detail information about specifications and dimensions on part number 01247-06-21208585100.

Variation of this product

Part Number
01247-06-21208585125
01247-06-21608585100
01247-06-21608585125
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread D3=Fastening hole H=Height Weight in kg (ERP)
(kg)

255.05 €

1 4 Days M12M121254.0300

191.28 €

1 4 Days M16M161003.4400

255.05 €

1 4 Days M16M161253.8800

Tech Support