Leveling wedge, carbon steel (02320) (02320-100)

Leveling wedge, carbon steel (02320) 02320-100

Product Details:

Manufacturer part number: 02320-100

Brand: NORELEM

Price: 986.70

Delivery time: 4 Days


Technical Data:

B: 115

B1: 60

B3=Clamping range: 100 - 125

F: 100 kN

H: 100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02320-100

Part Number
02320-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B B1 B3=Clamping range F
(kN)
H H1 H2 L SW=key width travel per spindle rotation Weight in kg (ERP)
(kg)

986.70 €

1 4 Days 11560100 - 12510010012520125241.168.4250

Loading...

  1. 1

Basic information

Main material High carbon steel Item Levelling Wedge RoHS yes

This page is Leveling wedge, carbon steel (02320), part number 02320-100.
You can find the detail information about specifications and dimensions on part number 02320-100.

Variation of this product

Part Number
02320-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B B1 B3=Clamping range F
(kN)
H H1 H2 L SW=key width travel per spindle rotation Weight in kg (ERP)
(kg)

459.54 €

1 4 Days 634050 - 68405068763130.861.5690

Tech Support