Levelling wedge free-standing, plastic (27710) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27710-15-189120086

Part Number
27710-15-189120086
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

241.51 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Plastic Component material Nitrile rubber Adj. load(kN) 150
Fine adjustment(mm) 7 Height adjustment per rotation(mm) 0.375 Item Levelling wedge
Torque on setscrew(Nm) 60 Version 1 free-standing RoHS yes
Weight in kg (ERP)(kg) 6.8400

This page is Levelling wedge free-standing, plastic (27710), part number 27710-15-189120086.
You can find the detail information about specifications and dimensions on part number 27710-15-189120086.

Tech Support