Threaded clamping bush, hex head (03351) (03351-042)

Threaded clamping bush, hex head (03351) 03351-042

Product Details:

Manufacturer part number: 03351-042

Brand: NORELEM

Price: 4.10

Delivery time: 4 Days


Technical Data:

Main material: Aluminium

Steel code: -

D1=Thread: M6

L2: 5

L1=thread length: 7


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03351-042

Part Number
03351-042
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Steel code D1=Thread L2 L1=thread length SW D=diameter PL Edelstahl Weight in kg (ERP)
(kg)

4.10 €

1 4 Days Aluminium-M657104no0.0031

Loading...

  1. 1

Basic information

Main colour bright Item Threaded Clamping Bush Version 1 hex head
RoHS yes

This page is Threaded clamping bush, hex head (03351), part number 03351-042.
You can find the detail information about specifications and dimensions on part number 03351-042.

Variation of this product

Part Number
03351-041
03351-051
03351-052
03351-061
03351-062
03351-081
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Steel code D1=Thread L2 L1=thread length SW D=diameter PL Edelstahl Weight in kg (ERP)
(kg)

5.93 €

1 4 Days Stainless steel1.4301M657104yes0.0030

6.31 €

1 4 Days Stainless steel1.4301M8510125yes0.0051

4.28 €

1 4 Days Aluminium-M8510125no0.0051

6.49 €

1 4 Days Stainless steel1.4301M10510136yes0.0064

4.47 €

1 4 Days Aluminium-M10510136no0.0064

7.07 €

1 4 Days Stainless steel1.4301M12x1.5510158yes0.0080

Tech Support