End sleeves (03096-25)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03096-25-0350

Part Number
03096-25-0350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.68 €

1 4 Days

Loading...

  1. 1

Basic information

Type Auxiliary Part for Mounting Main material Brass Item End sleeve
Surface finish body Blue-passivated D=outside diameter(mm) 5.5 D2(mm) 2.5
L=Length(mm) 11 L1(mm) 9 L2(mm) 4.5
D1(mm) 5 RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.0006

This page is End sleeves (03096-25), part number 03096-25-0350.
You can find the detail information about specifications and dimensions on part number 03096-25-0350.

Tech Support