Grip round, form B, plastic (05881) (05881-02-093211)

Grip round, form B, plastic (05881) 05881-02-093211

Product Details:

Manufacturer part number: 05881-02-093211

Brand: NORELEM

Price: 2.46

Delivery time: 4 Days


Technical Data:

for toggle clamp: K1250.007000

L=Length: 93

matching toggle clamp: 05755-05-007000

D1: 18

D=diameter: 21


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05881-02-093211

Part Number
05881-02-093211
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for toggle clamp L=Length matching toggle clamp D1 D=diameter Weight in kg (ERP)
(kg)

2.46 €

1 4 Days K1250.0070009305755-05-00700018210.0300

Loading...

  1. 1

Basic information

Main material plastic Main colour red Form B
Version 1 round Item Grip RoHS yes
PL Edelstahl no

This page is Grip round, form B, plastic (05881), part number 05881-02-093211.
You can find the detail information about specifications and dimensions on part number 05881-02-093211.

Variation of this product

Part Number
05881-02-099281
05881-02-107251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
for toggle clamp L=Length matching toggle clamp D1 D=diameter Weight in kg (ERP)
(kg)

2.70 €

1 4 Days K1250.014000, K1253.0140009905755-05-014000, 05755-01-01400025280.0150

2.46 €

1 4 Days K1250.012000, K1253.01200010705755-05-012000, 05755-01-01200022.225.20.0290

Tech Support