Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05881-02-055191
Main material | Plastic | Item | Grip | Form | A |
---|---|---|---|---|---|
Version 1 | Round | Main colour | Red | D=diameter(mm) | 19.4 |
D1(mm) | 12.4 | L=Length(mm) | 55 | matching toggle clamp | 05755-01-06000 |
for toggle clamp | K1245.06000 | RoHS | Yes | PL Edelstahl | No |
Weight (ERP)(kg) | 0.0300 |
This page is Plastic grips, round with round opening, Form A (05881-02), part number 05881-02-055191.
You can find the detail information about specifications and dimensions on part number 05881-02-055191.