Clamping element for miniature profile guide, stainless steel (21427) (21427-01-07)

Clamping element for miniature profile guide, stainless steel (21427) 21427-01-07

Product Details:

Manufacturer part number: 21427-01-07

Brand: NORELEM

Price: 191.88

Delivery time: 4 Days


Technical Data:

Size: 7

B=Width: 7

B1: 17

H1: 8

H2: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21427-01-07

Part Number
21427-01-07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size B=Width B1 H1 H2 L3 A1 A Tightening torque
(Nm)
Retaining force F1
(N)
A4 H3 T M A2 D Weight in kg (ERP)
(kg)

191.88 €

1 4 Days 771782128120.11654.362.5M2760.0081

Loading...

  1. 1

Basic information

Main material stainless steel Version 1 for miniature profile guide rails Item Clamping Element
RoHS yes PL Edelstahl yes

This page is Clamping element for miniature profile guide, stainless steel (21427), part number 21427-01-07.
You can find the detail information about specifications and dimensions on part number 21427-01-07.

Variation of this product

Part Number
21427-01-09
21427-01-12
21427-01-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size B=Width B1 H1 H2 L3 A1 A Tightening torque
(Nm)
Retaining force F1
(N)
A4 H3 T M A2 D Weight in kg (ERP)
(kg)

202.94 €

1 4 Days 9920102.71711150.171005.357.33M3980.0156

214.30 €

1 4 Days 121227133.51913200.351507.159.53.6M310100.0319

224.29 €

1 4 Days 1515321652014250.751808.05114M314120.0495

Tech Support