Adapter plate for clamping elements (21427) (21427-915)

Adapter plate for clamping elements (21427) 21427-915

Product Details:

Manufacturer part number: 21427-915

Brand: NORELEM

Price: 15.94

Delivery time: 4 Days


Technical Data:

Main material: steel

Size: 15

Item: Adapter plate

B1: 47

L3: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

21427-915

Part Number
21427-915
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Size Item B1 L3 A1 A S=Thickness D for screw Weight in kg (ERP)
(kg)

15.94 €

1 4 Days steel15Adapter plate472417174M40.0328

Loading...

  1. 1

Basic information

Version 1 for clamping elements RoHS yes

This page is Adapter plate for clamping elements (21427), part number 21427-915.
You can find the detail information about specifications and dimensions on part number 21427-915.

Variation of this product

Part Number
21427-920
21427-925
21427-930
21427-935
21427-945
21427-955
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Size Item B1 L3 A1 A S=Thickness D for screw Weight in kg (ERP)
(kg)

18.11 €

1 4 Days steel20Adapter plate602415152M50.0207

23.50 €

1 4 Days steel25Adapter plate703020204M60.0596

26.48 €

1 4 Days steel30Adapter plate903922223M60.0769

33.52 €

1 4 Days steel35Adapter plate1003924247M80.1987

39.73 €

1 4 Days steel45Adapter plate12044262610M100.3813

43.53 €

1 4 Days aluminium55Adapter Plate14049303010M140.0200

Tech Support