Plastic grips, round with rectangular opening (05881) (05881-040151)

Plastic grips, round with rectangular opening (05881) 05881-040151

Product Details:

Manufacturer part number: 05881-040151

Brand: NORELEM

Price: 1.24

Delivery time: 4 Days


Technical Data:

for toggle clamp: K1547.01000, K1547.11000

L=Length: 40

B: 9

matching toggle clamp: 05837-01-01000, 05837-01-11000

A: 4.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05881-040151

Part Number
05881-040151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for toggle clamp L=Length B matching toggle clamp A D=diameter Weight in kg (ERP)
(kg)

1.24 €

1 4 Days K1547.01000, K1547.1100040905837-01-01000, 05837-01-110004.5150.0060

Loading...

  1. 1

Basic information

Main material plastic Main colour red Version 1 round
Item Grip RoHS yes PL Edelstahl no

This page is Plastic grips, round with rectangular opening (05881), part number 05881-040151.
You can find the detail information about specifications and dimensions on part number 05881-040151.

Variation of this product

Part Number
05881-034141
05881-043161
05881-057171
05881-059191
05881-081241
05881-083241
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
for toggle clamp L=Length B matching toggle clamp A D=diameter Weight in kg (ERP)
(kg)

1.24 €

1 4 Days K1259.01000, K1255.010001, K1255.101000, K1255.001000, K1438.00800,K1436.00800, K1239.01000, K1434.0070034805730-01-01000, 05715-10-010001, 05715-10-101000, 05715-10-001000,05720-01-00800, 05735-01-00800, 05785-05-01000, 05800-01-007004140.0045

1.48 €

1 4 Days K1244.00800, K1255.101800, K1255.001800, K1254.1800, K1254.0800,K1432.02000, K1432.12000431105705-01-00800, 05715-10-101800, 05715-10-001800, 05715-20-1800,05715-20-0800, 05820-04-02000, 05820-04-120005160.0080

1.48 €

1 4 Days K1259.02000, K1255.101600, K1255.001600, K1246.01600, K1436.01600571005730-01-02000, 05715-10-101600, 05715-10-001600, 05700-10-01600, 05735-01-016004170.0120

1.70 €

1 4 Days K1241.12500, K1241.02500, K1251.02400, K1248.02400, K1246.02400, K1255.102400, K1255.002400, K1239.02500, K1434.01400, K1546.02400,591105775-03-12500, 05775-03-02500, 05705-05-02400, 05700-15-02400, 05700-10-02400, 05715-10-102400, 05715-10-002400, 05785-05-02500,5190.0180

2.10 €

1 4 Days K1241.03400, K1255.102600, K1255.002600, K1258.02600, K1433.03400, K1239.03400, K1435.01400, K1546.04000811405775-03-03400, 05715-10-102600, 05715-10-002600, 05725-01-02600, 05790-01-03400, 05785-05-03400, 05805-01-01400, 05836-03-04000624.50.0250

2.46 €

1 4 Days K1259.03600, K1255.003600, K1251.04000, K1258.04000, K1246.04000, K1255.104000, K1255.004000, K1437.03600, K1436.03000, K1440.03500,831605730-01-03600, 05715-10-003600, 05705-05-04000, 05725-01-04000, 05700-10-04000, 05715-10-104000, 05715-10-004000, 05740-01-03600,624.50.0320

Tech Support