Manufacturer part number: 05520-00
Brand: NORELEM
Price: 2.10 €
Delivery time: 4 Days
L=Length: 80
D1: 16.5
D=diameter: 12
Weight in kg (ERP): 0.0080 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05520-00
Main material | plastic | Main colour | green | Item | Grip |
---|---|---|---|---|---|
RoHS | yes |
This page is Plastic grips (05520), part number 05520-00.
You can find the detail information about specifications and dimensions on part number 05520-00.
Part Number |
---|
05520-01 |
05520-02 |
05520-04 |
05520-06 |
05520-09 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | D1 | D=diameter | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
2.65 € | 1 | 4 Days | 90 | 21 | 16 | 0.0120 | ||
3.13 € | 1 | 4 Days | 90 | 25 | 19 | 0.0196 | ||
5.04 € | 1 | 4 Days | 100 | 27 | 22 | 0.0216 | ||
6.20 € | 1 | 4 Days | 100 | 29 | 25 | 0.0222 | ||
1.92 € | 1 | 4 Days | 80 | 14.6 | 10 | 0.0063 |