Plastic grips, oil-resistant (05200) (05200-130)

Plastic grips, oil-resistant (05200) 05200-130

Product Details:

Manufacturer part number: 05200-130

Brand: NORELEM

Price: 1.95

Delivery time: 4 Days


Technical Data:

L=Length: 85

Version 1: -

H: 19

matching toggle clamp: 05160-101

E: 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05200-130

Part Number
05200-130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L=Length Version 1 H matching toggle clamp E Weight in kg (ERP)
(kg)

1.95 €

1 4 Days 85-1905160-10160.0121

Loading...

  1. 1

Basic information

Main material plastic Surface finish body oil-resistant Main colour green
Item Grip RoHS yes

This page is Plastic grips, oil-resistant (05200), part number 05200-130.
You can find the detail information about specifications and dimensions on part number 05200-130.

Variation of this product

Part Number
05200-115
05200-120
05200-125
05200-135
05200-140
05200-145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L=Length Version 1 H matching toggle clamp E Weight in kg (ERP)
(kg)

0.68 €

1 4 Days 55-1405020-08 / 05020-081 / 050460.0039

0.73 €

1 4 Days 75-1605020-10 / 05020-101 / 050470.0086

1.88 €

1 4 Days 90-1605160-08 / 05160-1040.0083

1.13 €

1 4 Days 90-2005020-12 / 05020-121 / 050280.0112

2.68 €

1 4 Days 115-3005020-16 / 05120-1690.0251

1.17 €

1 4 Days 120-2005120-1480.0178

Tech Support