Manufacturer part number: 05899-06
Brand: NORELEM
Price: 428.96 €
Delivery time: 4 Days
Size: 6
D2: M5
B: 38
Weight in kg (ERP): 0.1100 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05899-06
Main material | aluminium | Surface finish body | anodised | Main colour | black |
---|---|---|---|---|---|
Version 1 | for toggle clamps | Item | force sensor | L | 50 |
H | 30 | H1 | 16 | D1 for screw to DIN 912 | M4 |
RoHS | yes | PL Edelstahl | no |
This page is Force sensor for toggle clamps, aluminium (05899), part number 05899-06.
You can find the detail information about specifications and dimensions on part number 05899-06.
Part Number |
---|
05899-08 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Size | D2 | B | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|
433.21 € | 1 | 4 Days | 8 | M6 | 45 | 0.1320 |