Manufacturer part number: 04631-036
Brand: NORELEM
Price: 9.51 €
Delivery time: 4 Days
L=Length: 25
H=Height: 28
B=Width: 36
B1: 26
PL Edelstahl: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
04631-036
Main material | stainless steel | Form | A | Version 1 | for power clamp |
---|---|---|---|---|---|
Item | Thrust pad | Form definition | smooth | RoHS | yes |
This page is Thrust pad for power clamp, form A smooth, stainless steel (04631), part number 04631-036.
You can find the detail information about specifications and dimensions on part number 04631-036.
Part Number |
---|
04631-019 |
04631-025 |
04631-030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | L=Length | H=Height | B=Width | B1 | PL Edelstahl | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|
8.49 € | 1 | 4 Days | 12 | 14 | 19 | 13 | no | 0.0143 | ||
8.50 € | 1 | 4 Days | 18 | 19.5 | 25 | 19 | - | 0.0316 | ||
8.82 € | 1 | 4 Days | 20 | 24 | 30 | 21 | - | 0.0512 |