Screw plug, polyamide, for round tubes (27836) (27836-05-0045081520)

Screw plug, polyamide, for round tubes (27836) 27836-05-0045081520

Product Details:

Manufacturer part number: 27836-05-0045081520

Brand: NORELEM

Price: 2.44

Delivery time: 4 Days


Technical Data:

D=diameter: 45 mm

D1=Thread: M8

L=Length: 24 mm

L1: 14.5 mm

Suitable for: Ø45x1.5-2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27836-05-0045081520

Part Number
27836-05-0045081520
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=diameter
(mm)
D1=Thread L=Length
(mm)
L1
(mm)
Suitable for Weight (ERP)
(kg)

2.44 €

1 4 Days 45M82414.5Ø45x1.5-20.0100

Loading...

  1. 1

Basic information

Main material Polyamide Main colour Black Version 2 For round tubes
H=Height(mm) 5 Form definition Round Item Screw plug
Load rating max. (static load only)(kN) 2 RoHS Yes PL Edelstahl No

This page is Screw plug, polyamide, for round tubes (27836), part number 27836-05-0045081520.
You can find the detail information about specifications and dimensions on part number 27836-05-0045081520.

Variation of this product

Part Number
27836-05-0025101520
27836-05-0025121520
27836-05-0028081520
27836-05-0045101520
27836-05-0045121520
27836-05-0050081520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=diameter
(mm)
D1=Thread L=Length
(mm)
L1
(mm)
Suitable for Weight (ERP)
(kg)

0.83 €

1 4 Days 25M1016.514.5Ø25x1.5-20.0020

0.80 €

1 4 Days 25M1216.514.5Ø25x1.5-20.0046

0.99 €

1 4 Days 28M816.514.5Ø28x1.5-20.0020

2.24 €

1 4 Days 45M102414.5Ø45x1.5-20.0100

2.11 €

1 4 Days 45M122414.5Ø45x1.5-20.0100

2.72 €

1 4 Days 50M82414.5Ø50x1.5-20.0100

Tech Support