Swivel foot, free-cutting steel, inch (02110) (02110-A5)

Swivel foot, free-cutting steel, inch (02110) 02110-A5

Product Details:

Manufacturer part number: 02110-A5

Brand: NORELEM

Price: 28.03

Delivery time: 4 Days


Technical Data:

D: 22 mm

D1: 1/2-13 mm

H=Height: 25.5 mm

H1: 12 mm

H2: 4.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02110-A5

Part Number
02110-A5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW=key width
(mm)
Load rating max.
(kN)
Weight (ERP)
(kg)

28.03 €

1 4 Days 221/2-1325.5124.7198.320.0501

Loading...

  1. 1

Basic information

Main material Steel Surface finish body Black oxidised Item Swivel foot
Kind of fastening Precision diameter Seat form Hexagon RoHS Yes

This page is Swivel foot, free-cutting steel, inch (02110), part number 02110-A5.
You can find the detail information about specifications and dimensions on part number 02110-A5.

Variation of this product

Part Number
02110-A1
02110-A2
02110-A3
02110-A4
02110-A6
02110-A7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
D1
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW=key width
(mm)
Load rating max.
(kN)
Weight (ERP)
(kg)

19.31 €

1 4 Days 1310-3216.56.54101.620.0122

19.72 €

1 4 Days 131/4-2016.58.54102.330.0125

19.84 €

1 4 Days 165/16-182194134.150.0228

23.23 €

1 4 Days 193/8-1623104176.480.0355

34.82 €

1 4 Days 255/8-1129.51452413.940.0746

41.92 €

1 4 Days 323/4-1036188.530210.1469

Tech Support