Swivel feet, form A and B, inch (07144)

Swivel feet, form A and B, inch (07144)
· Components for assembling a swivel foot

· Application sectors: machine and equipment construction, logistics and assembly

· The anti-slip plate absorbs vibrations and prevents swivel foot slipping

· Various materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
07144-1A2
07144-1A3
07144-1A4
07144-1A5
07144-1A6
07144-1A7
07144-3A2
07144-3A3
07144-3A4
07144-3A5
07144-3A6
07144-3A7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Component material D=plate diameter
(mm)
D1=Thread Form H=Height
(mm)
H2
(mm)
SW T
(mm)
Load rating max.
(kN)
PL Edelstahl Weight (ERP)
(kg)

12.48 €

1 4 Days High carbon steelSteel201/4-20A152.5108.510No0.0150

14.67 €

1 4 Days High carbon steelSteel255/16-18A18413918No0.0319

18.69 €

1 4 Days High carbon steelSteel323/8-16A225171020No0.0646

25.67 €

1 4 Days High carbon steelSteel401/2-13A266191235No0.1171

33.98 €

1 4 Days High carbon steelSteel505/8-11A327241445No0.2199

42.97 €

1 4 Days High carbon steelSteel603/4-10A428301855No0.4062

24.95 €

1 4 Days Stainless steelStainless steel201/4-20B152.5108.510Yes0.0159

26.68 €

1 4 Days Stainless steelStainless steel255/16-18B18413918Yes0.0328

31.55 €

1 4 Days Stainless steelStainless steel323/8-16B225171020Yes0.0651

36.47 €

1 4 Days Stainless steelStainless steel401/2-13B266191235Yes0.1195

42.86 €

1 4 Days Stainless steelStainless steel505/8-11B327241445Yes0.2203

56.12 €

1 4 Days Stainless steelStainless steel603/4-10B428301855Yes0.4055

Loading...

  1. 1

Basic information

Item Swivel foot RoHS Yes

Tech Support