Swivel feet, form C and D, inch (07144) (07144-2A2)

Swivel feet, form C and D, inch (07144) 07144-2A2

Product Details:

Manufacturer part number: 07144-2A2

Brand: NORELEM

Price: 14.97

Delivery time: 4 Days


Technical Data:

Component material: stainless steel

Form: D

Load rating max.: 4 kN

D=plate diameter: 20

D1=Thread: 1/4-20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07144-2A2

Part Number
07144-2A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Form Load rating max.
(kN)
D=plate diameter D1=Thread H=Height H2 SW T PL Edelstahl Weight (ERP)
(kg)

14.97 €

1 4 Days stainless steelD4201/4-20152.5108.5yes0.0071

Loading...

  1. 1

Basic information

Main material POM Item Swivel Foot RoHS yes

This page is Swivel feet, form C and D, inch (07144), part number 07144-2A2.
You can find the detail information about specifications and dimensions on part number 07144-2A2.

Variation of this product

Part Number
07144-2A3
07144-2A4
07144-2A5
07144-2A6
07144-2A7
07144-5A2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material Form Load rating max.
(kN)
D=plate diameter D1=Thread H=Height H2 SW T PL Edelstahl Weight (ERP)
(kg)

15.39 €

1 4 Days stainless steelD7255/16-18184139yes0.0160

18.69 €

1 4 Days stainless steelD10323/8-162251710yes0.0250

25.67 €

1 4 Days stainless steelD18401/2-132661912yes0.0389

33.98 €

1 4 Days stainless steelD20505/8-113272414yes0.0658

42.97 €

1 4 Days stainless steelD22603/4-104283018yes0.1369

13.03 €

1 4 Days steelC4201/4-20152.5108.5no0.0070

Tech Support