Swivel foot vibration absorbing, inch (27806) (27806-3A6)

Swivel foot vibration absorbing, inch (27806) 27806-3A6

Product Details:

Manufacturer part number: 27806-3A6

Brand: NORELEM

Price: 31.96

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

D=plate diameter: 50 mm

D1=Thread: 5/8-11

D3: 40.5 mm

H=Height: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

27806-3A6

Part Number
27806-3A6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material D=plate diameter
(mm)
D1=Thread D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW T
(mm)
Load rating max.
(kN)
Weight (ERP)
(kg)

31.96 €

1 4 Days Stainless steel505/8-1140.54032724140.4350.1921

Loading...

  1. 1

Basic information

Version 1 Vibration absorbing H3 by 0 / 0.4 / 0.6(N/mm²) 8 / 6.8 / 5.9 Item Swivel foot
RoHS Yes

This page is Swivel foot vibration absorbing, inch (27806), part number 27806-3A6.
You can find the detail information about specifications and dimensions on part number 27806-3A6.

Variation of this product

Part Number
27806-1A5
27806-1A6
27806-1A7
27806-3A4
27806-3A5
27806-3A7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material D=plate diameter
(mm)
D1=Thread D3
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
SW T
(mm)
Load rating max.
(kN)
Weight (ERP)
(kg)

22.23 €

1 4 Days Steel401/2-1330.53426619120.2120.1022

27.32 €

1 4 Days Steel505/8-1140.54032724140.4350.1922

35.45 €

1 4 Days Steel603/4-10505042830180.7050.3584

23.63 €

1 4 Days Stainless steel323/8-1630.53022517100.2120.0507

26.99 €

1 4 Days Stainless steel401/2-1330.53426619120.2120.1044

40.86 €

1 4 Days Stainless steel603/4-10505042830180.7050.3637

Tech Support