Manufacturer part number: 05130-06
Brand: NORELEM
Price: 26.87 €
Delivery time: 4 Days
M=clamping spindle: M6x48
S: 17
L3: 45
S1: 3
H2: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05130-06
Part Number
|
---|
05130-06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | M=clamping spindle | S | L3 | S1 | H2 | L | H1 | D1 | A max. | Plastic Grips | L5 | A min. | L4 | F (kN) | L1 max. | H4 | H max. | L6 | L1 min. | H min. | S2 | J | Weight in kg (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.87 € | 1 | 4 Days | M6x48 | 17 | 45 | 3 | 14 | 106 | 36 | 6 | 28 | 05200-205 | 11.5 | 24 | 8.5 | 1 | 51 | 10.5 | 124 | 60 | 26 | 58 | 6 | 6.5 | 0.2488 |
Loading...
Main material | steel | Version 2 | vertical foot | Item | Toggle Clamp |
---|---|---|---|---|---|
Version 1 | horizontal | RoHS | yes |
This page is Toggle clamp horizontal steel, vertical foot (05130), part number 05130-06.
You can find the detail information about specifications and dimensions on part number 05130-06.
Configure
Basic Attributes
M=clamping spindle
S
L3
S1
H2
L
H1
D1
A max.
Plastic Grips
L5
A min.
L4
F(kN)
L1 max.
H4
H max.
L6
L1 min.
H min.
S2
J
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05130-05 |
05130-08 |
05130-10 |
05130-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | M=clamping spindle | S | L3 | S1 | H2 | L | H1 | D1 | A max. | Plastic Grips | L5 | A min. | L4 | F (kN) | L1 max. | H4 | H max. | L6 | L1 min. | H min. | S2 | J | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.35 € | 1 | 4 Days | M5x35 | 14 | 35 | 2 | 12 | 76 | 24 | 6 | 20 | 05200-200 | 9.5 | 16 | 7.5 | 0.8 | 39 | 9 | 87 | 44 | 18 | 42 | 4 | 7 | 0.0965 | ||
39.98 € | 1 | 4 Days | M8x60 | 20 | 55 | 3 | 16 | 140 | 46.5 | 7 | 28 | 05200-210 | 19 | 24 | 13.5 | 2.3 | 74 | 14 | 154 | 82 | 34 | 74 | 6 | 8 | 0.3861 | ||
46.67 € | 1 | 4 Days | M10x70 | 23 | 65 | 3.5 | 20 | 172.5 | 65 | 9 | 44 | 05200-215 | 20 | 40 | 10.5 | 3.5 | 90 | 16.5 | 205 | 100 | 40 | 96 | 7 | 9 | 0.7089 | ||
51.93 € | 1 | 4 Days | M12x80 | 26 | 80 | 4 | 24 | 215 | 73 | 9 | 44 | 05200-220 | 25.5 | 40 | 18 | 4.6 | 113 | 19 | 260 | 130 | 54 | 112 | 8 | 12 | 1.1420 |