Manufacturer part number: 05300-040
Brand: NORELEM
Price: 43.03 €
Delivery time: 4 Days
H: 47
H2: 158
H1: 20
H4: 60
max. clamping height: 40
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05300-040
Main material | steel | Version 2 | horizontal foot | L2 | 113 |
---|---|---|---|---|---|
L3 | 58 | L | 217 | B | 33 |
D1 | 24.5 | L1 | 77 | L4 | 72 |
F(kN) | 2.5 | Item | variable toggle clamp | Version 1 | horizontal |
A | 25.4 | H3 | 14 | B3 | 8 |
B4 | 48 | B6 | 32 | A1 | 53 |
B1 | 60 | B2 | 13 | D | 6.5 |
A3 | 25.4 | B5 | 38 | A2 | 38 |
RoHS | yes |
This page is Variable toggle clamp horizontal steel, horizontal foot (05300), part number 05300-040.
You can find the detail information about specifications and dimensions on part number 05300-040.
Part Number |
---|
05300-060 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | H | H2 | H1 | H4 | max. clamping height | H5 | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
44.17 € | 1 | 4 Days | 64 | 175 | 36 | 68 | 60 | 44 | 0.4588 |