Toggle clamps horizontal with flat foot and adjustable clamping spindle (05900)

Toggle clamps horizontal with flat foot and adjustable clamping spindle (05900)
· Toggle clamps and power clamps are used in assembly and workholding fixtures

· Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry

· Optimum stability through the conical, U-profile clamping arm

· Slim design – ideal for tight spaces

· Ergonomic and user-friendly grip

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05900-004002
05900-005002
05900-006002
05900-008002
05900-010002
05900-012002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hand Force
(N)
Tightening Force (Range Selectable)
(N)
Opening angle of holding arm Opening angle of handle Retaining force F1
(N)
Retaining force F2
(N)
Clamping force F3
(N)
Clamping force F4
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
A4
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B4
(mm)
B5
(mm)
B6
(mm)
C
(mm)
C2
(mm)
D
(mm)
H
(mm)
H1
(mm)
L
(mm)
L1
(mm)
M=clamping spindle Weight (ERP)
(kg)

18.11 €

1 4 Days 80Up to 26987°69°40050025030011624412.80.95162410.27.212.51.52011.74.954.228.726.391.823.7M4x160.0465

20.31 €

1 4 Days 100Up to 26986°67°650900550620218274.513.5-16.827.313.29.2-222.517.25.255.543.438.9125.741.8M5x250.0938

27.19 €

1 4 Days 160Up to 26986°67°135019007201200326396.5--283917.512.5232.543.525.4-5.563.759.6186.660.5M6x350.3164

38.06 €

1 4 Days 200Up to 26986°67°200028008301400326449--31452116242.541.532.2-6.273.970.1223.174.9M8x450.4033

57.78 €

1 4 Days 250Up to 26990°71°2200450012002800341.5599--43592619393.54740-8.894.888279.4103.9M10x550.8117

60.90 €

1 4 Days 280270 to 49988°68°2400550010002800444651040142672821403.54752.313.58.5104.8101.6314.7122M12x701.0480

Loading...

  1. 1

Basic information

Attaching Method Flange Base Body Material Steel Surface finish body Nitrocarburized and oxidized
Component material Polyamide Product type Adjustable clamping spindle Item Toggle clamp
Version 1 Standard Version 2 Horizontal foot Component colour Green
Grip type toggle clamp Horizontal RoHS Yes PL Edelstahl No

Tech Support